L-type test plug module【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

249-141

Part Number
249-141
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

858.12 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 249 Color Grey Max. cross section (flexible)(mm²) 1.5
Min. cross section (flexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.08
Nominal current(A) 6 Nominal voltage(V) 630 Product size (width)(mm) 5
Series (Wago serial terminal accessories) 249 Stripping length(mm) 9 (max.) Weight(g) 3.2
Accessory type Test connector module Connection (components) Spring-loaded terminal Industrial goods Yes

This page is L-type test plug module, part number 249-141.
You can find the detail information about specifications and dimensions on part number 249-141.

Tech Support