Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
277-126 |
277-127 |
277-128 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins | |
---|---|---|---|---|---|---|---|
1,033.01 € | 250 Pieces Per Package | 1 pack | Available | 6 Days | 3 | ||
1,011.16 € | 200 Pieces Per Package | 1 pack | Available | 21 Days | 4 | ||
1,754.49 € | 250 Pieces Per Package | 1 pack | Available | 21 Days | 4 |
Loading...
Color | White | AWG (min.) | 20 | AWG max. | 18 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 1 | Min. cross section (inflexible)(mm²) | 0.5 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -60 | Nominal current(A) | 10 | Nominal voltage(V) | 400 |
Product size (width)(mm) | 45 | Stripping length(mm) | 10 - 11 | Insulation material | PA 6.6 |
Connection (components) | Quick-connect | Connector type (category) | Connector clip | Connector clip features | Strain relief |
Contact material | Cathode copper | Industrial goods | Yes |