Module terminal, pre-assembled with WINSTA socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
896-233
896-234
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

42.27 €

1 Available 33 Days Black

42.27 €

1 Available 33 Days White

Loading...

  1. 1

Basic information

Cable length(m) 0.35 Cross section (per pin/core)(mm²) 2.5 No. of leads 3
Connector type Socket, straight Connector type (category) Mains cable Connector/ Input type A Mains socket
Connector / Output type B Cable, open-ended Contact material Copper alloy

Tech Support