Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
773-331 |
773-332 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Series (Wago serial terminal accessories) | Weight (g) | Accessory type | Compatible with (details) | Compatible with series | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.69 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 773 | Light grey | 26 | 61 | 18 | 773 | 8.73 | Fastener | - | - | - | Yes | ||
0.75 € | 1 | Available | 3 Days | - | Orange | - | - | - | - | - | Mounting adapter | Connecting clamp - Series 773 | Wago Series 773 | Matching mounting adapter | - |
Loading...
Configure
Basic Attributes
Conforming series
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Series (Wago serial terminal accessories)
Weight(g)
Accessory type
Compatible with (details)
Compatible with series
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes