Shield Connection Terminal【1-50 Pieces Per Package】 (791-107)

Shield Connection Terminal 791-107
  • Volume Discount

Product Details:

Manufacturer part number: 791-107

Brand: WAGO

Price: 8.40

Delivery time: 3 Days


Technical Data:

Product size (height): 40 mm

Product size (width): 10 mm

Weight: - g

Compatible with (details): Line-Ø 1.5 mm - 6.5 mm

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

791-107

Part Number
791-107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)
Compatible with (details) Industrial goods

8.40 €

1 Available 3 Days 4010-Line-Ø 1.5 mm - 6.5 mm-

Loading...

  1. 1

Basic information

Conforming series 791 Series (Wago serial terminal accessories) 791 Accessory type Shielding connector

This page is Shield Connection Terminal, part number 791-107.
You can find the detail information about specifications and dimensions on part number 791-107.

Variation of this product

Part Number
791-111
791-124
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)
Compatible with (details) Industrial goods

9.45 €

1 Available 3 Days 4010-For line Ø 5-11 mm-

770.67 €

50 Pieces Per Package

1 pack Available 6 Days --45.5-Yes

Tech Support