Copper carrier rail【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-198

Part Number
210-198
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,403.83 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 210 Color Copper Product size (height)(mm) 15
Product size (length)(mm) 35 Product size (width)(mm) 2000 Series (Wago serial terminal accessories) 210
Weight(g) 2075 Accessory type Rail Industrial goods Yes

This page is Copper carrier rail, part number 210-198.
You can find the detail information about specifications and dimensions on part number 210-198.

Tech Support