Manufacturer part number: 770-638
Brand: WAGO
Price: 184.87 €
Delivery time: 8 Days
Color: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770-638
Nominal current(A) | 25 | Nominal voltage(V) | 250 | Product size (depth)(mm) | 46 |
---|---|---|---|---|---|
Product size (height)(mm) | 52.5 | Product size (width)(mm) | 38 | Total number of pins | 3 |
Coding | A | Connector type | Adapter, straight | Connector type (category) | Mains distributor |
Connector/ Input type A | Mains socket | Connector / Output type B | Mains socket | Contact material | Copper alloy |
Industrial goods | Yes |
This page is Distributor for saving ac circuits 770, part number 770-638.
You can find the detail information about specifications and dimensions on part number 770-638.
Part Number |
---|
770-688 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|---|
184.87 € | 10 Pieces Per Package | 1 pack | 35 Days | White |