D-SUB Plug Connector For Profibus 750 (Part Numbers)

D-SUB Plug Connector For Profibus 750

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-972

Part Number
750-972
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.53 €

1 3 Days

Loading...

  1. 1

Basic information

AWG (min.) 28 AWG max. 20 Cable diameter(mm) Max 8.5
IP rating IP20 Connector cross section(mm²) 0.08 - 0.5 Cross section (max.)(mm²) 0.50
Max. temperature(°C) +85 Min. temperature(°C) -25 Nominal current(A) 5
Nominal voltage(V) 5.25 Product size (height)(mm) 16.2 Product size (length)(mm) 72.8
Total number of pins 9 Type (misc.) Bus with D-SUB plug and socket Connection (components) Spring-loaded terminal
Connection side A (sensors/actuators) D-SUB plug Connection side B (sensors/actuators) Customisable Connections Spring clamp
Connector standard Bus connector Connector type Plug, right angle Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is D-SUB Plug Connector For Profibus 750, part number 750-972.
You can find the detail information about specifications and dimensions on part number 750-972.

Tech Support