Fuse plug with pull-tab 2006【25 Pieces Per Package】 (Part Numbers)

Fuse plug with pull-tab 2006

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2006-911/1000-542
2006-911/1000-836
2006-921/1000-541
2006-921/1000-836
2006-931/1000-541
2006-931/1099-542
2006-931/1099-836
2006-931/1099-859
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

344.33 €

25 Pieces Per Package

1 pack Available 25 Days 7.46.5

326.84 €

25 Pieces Per Package

1 pack Available 6 Days 7.45

344.33 €

25 Pieces Per Package

1 pack Available 26 Days 7.46.952

344.33 €

25 Pieces Per Package

1 pack Available 25 Days 7.416.301

355.27 €

25 Pieces Per Package

1 pack Available 6 Days 7.46.842

355.27 €

25 Pieces Per Package

1 pack Available 6 Days 10.416.321

355.27 €

25 Pieces Per Package

1 pack Available 25 Days 10.416.321

355.27 €

25 Pieces Per Package

1 pack Available 26 Days 10.46.302

Loading...

  1. 1

Basic information

Conforming series 2006 Color Grey Series (Wago serial terminal accessories) 2006
Accessory type Blade-type fuse holder Industrial goods Yes

Tech Support