Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1600 |
2091-1601 |
2091-1602 |
2091-1603 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Series (Wago serial terminal accessories) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
28.00 € | 100 Pieces Per Package | 1 pack | 6 Days | - | 0.05 | |||
30.24 € | 100 Pieces Per Package | 1 pack | 6 Days | - | 0.09 | |||
36.96 € | 100 Pieces Per Package | 1 pack | 6 Days | - | 0.21 | |||
41.44 € | 100 Pieces Per Package | 1 pack | 6 Days | 790 | 0.5 |
Loading...
Conforming series | 2091 | Color | Light grey | Contact spacing(mm) | 3.5 |
---|---|---|---|---|---|
Series (PCB terminals) | 2091 | Industrial goods | Yes |