Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
106.75 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 8.6 | 0.901 | ||
106.75 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 8.6 | 0.901 | ||
196.75 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 13.8 | 1.406 | ||
196.75 € | 200 Pieces Per Package | 1 pack | Available | 5 Days | Blue | 13.8 | 1.406 | ||
300.61 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Red | 19.1 | 1.916 | ||
311.55 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 19.1 | 1.908 | ||
196.75 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 24.3 | 2.404 | ||
196.75 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 24.3 | 2.404 | ||
256.88 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Red | 29.5 | 2.916 | ||
311.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 34.7 | 3.429 | ||
311.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 34.7 | 3.429 | ||
359.64 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | ||
359.64 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | ||
398.99 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 45.2 | 4.442 | ||
409.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 45.2 | 4.442 | ||
409.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 45.2 | 4.442 | ||
420.87 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Red | 50.4 | 4.959 | ||
213.16 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 24.3 | 1.611 | ||
278.76 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 29.5 | 1.858 | ||
333.41 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Light grey | 34.7 | 2.102 | ||
392.44 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 39.9 | 2.342 | ||
453.65 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 45.2 | 2.587 | ||
458.03 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Light grey | 50.4 | 2.833 |
Loading...
Conforming series | 2002 | Nominal current(A) | 25 | Nominal voltage(V) | 800 |
---|---|---|---|---|---|
Product size (height)(mm) | 19 | Series (Wago serial terminal accessories) | 2002 | Accessory type | Jumper |
Industrial goods | Yes |
Configure
Basic Attributes
Color
Product size (length)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes