Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-6223 |
770-6224 |
770-7105 |
770-7505 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
190.47 € | 25 Pieces Per Package | 1 pack | 6 Days | White | 250 | 39.4 | 50.5 | 3 | A | |||
263.29 € | 25 Pieces Per Package | 1 pack | 46 Days | White | 400 | 40.5 | 65.5 | 4 | A | |||
235.28 € | 20 Pieces Per Package | 1 pack | 6 Days | White | 400 | 40.5 | 75.5 | 5 | A | |||
235.28 € | 20 Pieces Per Package | 1 pack | 6 Days | Dark grey | 400 | 40.5 | 75.5 | 5 | L |
Loading...
Nominal current(A) | 25 | Product size (depth)(mm) | 56.6 | Connector type | Adapter, straight |
---|---|---|---|---|---|
Connector type (category) | Mains adapter | Connector/ Input type A | Mains plug | Connector / Output type B | Mains socket |
Contact material | Copper alloy | Industrial goods | Yes |
Configure
Basic Attributes
Color
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Coding
Filter by standard shipping days
Optional Attributes