Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (height)(mm) | 51 | Product size (depth/length)(mm) | 85 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Max. temperature(°C) | +50 | Connection (components) | RJ45 | Series (Wago transfer modules) | CAGE CLAMP® Serie 739 |
Type (misc.) | RJ45 | Transfer module type (category) | Transfer module |