Manufacturer part number: 289-405
Brand: WAGO
Price: 69.37 €
Delivery time: 3 Days
Number of pins: 26 Pole
Product size (width): 81 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
289-405
Product size (height)(mm) | 28 | Product size (depth/length)(mm) | 63.5 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | Min. temperature(°C) | -20 | Max. temperature(°C) | +55 |
Operating current(A) | 1 | Operating voltage | 125 V AC/DC | Connection (components) | Pull spring |
Series (Wago transfer modules) | CAGE CLAMP® Serie 236 | Transfer module features | TS 35 socket | Transfer module type (category) | Transfer module |
This page is Interface module, with male connector per DIN 41651, part number 289-405.
You can find the detail information about specifications and dimensions on part number 289-405.
Part Number |
---|
289-401 |
289-409 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|
45.52 € | 1 | Available | 3 Days | 10 | 41 | ||
130.71 € | 1 | Available | 40 Days | 64 | 187 |