Plug-in socket with relay and status display【20 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

788-304/003-000

Part Number
788-304/003-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

377.13 €

20 Pieces Per Package

1 pack Available 25 Days

Loading...

  1. 1

Basic information

Nominal voltage(Vdc) 24 Product size (height)(mm) 54 Product size (length)(mm) 86
Product size (width)(mm) 15 Switching capacity (max.)(VA) 4000 Switching current (max.)(A) 16
Switching voltage (max.)(V AC) 250 Weight(g) 46.271 Contact type 1 change-over
Colour Grey Connection (components) Pull spring Relay type (category) Relay component
Industrial goods Yes

This page is Plug-in socket with relay and status display, part number 788-304/003-000.
You can find the detail information about specifications and dimensions on part number 788-304/003-000.

Tech Support