Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-5404/030-010 |
756-5404/030-020 |
756-5404/040-010 |
756-5404/040-020 |
756-5404/050-010 |
756-5404/050-020 |
756-5404/060-010 |
756-5404/060-020 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable length (m) | Cable diameter (mm) | No. of pins (RJ) | |
---|---|---|---|---|---|---|---|---|---|
352.95 € | 10 Pieces Per Package | 1 pack | 7 Days | 1 | 4.3 | 3 | |||
379.83 € | 10 Pieces Per Package | 1 pack | 7 Days | 2 | 4.3 | 3 | |||
375.35 € | 10 Pieces Per Package | 1 pack | 42 Days | 1 | 4.7 | 4 | |||
408.96 € | 10 Pieces Per Package | 1 pack | 7 Days | 2 | 4.7 | 4 | |||
431.37 € | 10 Pieces Per Package | 1 pack | 7 Days | 1 | 5 | 5 | |||
464.99 € | 10 Pieces Per Package | 1 pack | 7 Days | 2 | 5 | 5 | |||
722.69 € | 10 Pieces Per Package | 1 pack | 7 Days | 1 | 6.5 | 5 | |||
789.92 € | 10 Pieces Per Package | 1 pack | 7 Days | 2 | 6.5 | 5 |
Loading...
Thread type connection side | M12 | Connection side A (sensors/actuators) | socket, right angle | Connection side B (sensors/actuators) | socket, right angle |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 | Max. temperature(°C) | -50 |
Min. temperature(°C) | +90 | Nominal current(A) | 4 | IP rating | IP67 |
Cable colour | Black | Connector standard | Sensor connector | Connector type | Socket, right angle |
Seal type | Screw-on | Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Industrial goods | Yes |