Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-1306/060-010
Part Number
|
---|
756-1306/060-010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread type connection side | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | Cable colour | Coding | Connector standard | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.83 € | 1 | 8 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 1 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant |
Loading...
Nominal current(A) | 4 | IP rating | IP67 | Connection (components) | Open end cable |
---|---|---|---|---|---|
Connector type | Socket, right angle | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Sensor / actuator data cable (pre-fab) M12 Plug, right angle, Socket, right angle, part number 756-1306/060-010.
You can find the detail information about specifications and dimensions on part number 756-1306/060-010.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Thread type connection side
Connection side B (sensors/actuators)
Nominal voltage(V)
Cable length(m)
Cable diameter(mm)
Cross-section (sensor/actuator wiring)(mm²)
Max. temperature(°C)
Min. temperature(°C)
No. of pins (RJ)
Cable colour
Coding
Connector standard
Sensor/actuator cable features
Optional Attributes
Part Number |
---|
756-1106/060-200 |
756-1306/060-002 |
756-1306/060-003 |
756-1306/060-020 |
756-1306/060-050 |
756-1306/060-100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread type connection side | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | Cable colour | Coding | Connector standard | Sensor/actuator cable features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
280.11 € | 1 | 25 Days | M12 | [Male angle] plug, right angle | plug, right angle | 300 | 20 | - | 0.34 | +80 | -50 | 5 | Violet | B | Profibus | Oil-resistant | |||
94.11 € | 1 | 8 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 0.2 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
96.35 € | 1 | 5 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 0.3 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
107.55 € | 1 | 8 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 2 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
134.44 € | 1 | 8 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 5 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant | |||
168.05 € | 1 | 8 Days | M12 | [Male angle] plug, right angle | plug, right angle | 60 | 10 | 6 | 0.14 | +60 | -25 | 5 | Yellow | B | Bus connector | UV-resistant |