Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0815729 |
0818027 |
816757 |
816883 |
819288 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|---|
240.88 € | 1 | 9 Days | Silver | 40 | 15 | 1000 | 1000 | ||
207.27 € | 1 | 9 Days | White | 40 | 25 | 1000 | 1000 | ||
103.07 € | 1 | 9 Days | Yellow | 17 | 8 | 2500 | 2500 | ||
190.47 € | 1 | 9 Days | Silver | 17.50 | 26.50 | 2500 | 2500 | ||
257.69 € | 1 | 11 Days | Yellow | 15 | 6 | 2500 | 2500 |
Loading...
Max. temperature(°C) | +150 | Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling |
---|---|---|---|---|---|
Cable marker features | Halogen-free | Material | Polyester | Mounting type | Adhesive |
Series (cable markers) | EML | Suited for series | Universal usage |
Configure