Wire marking-UCT-WMCO 7.5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0832108

Part Number
0832108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.28 €

1 4 Days

Loading...

  1. 1

Basic information

Color White Writing area length(mm) 23 Writing area width(mm) 8
No. of markers 15 Suitable for outside diameter (max.)(mm) 7.50 Suitable for outside diameter (min.)(mm) 6.80
Cable identifier type (category) Lead marker Cable marker features Printable Material PC
Mounting type Clip Series (cable markers) UCT-WMCO

This page is Wire marking-UCT-WMCO 7.5, part number 0832108.
You can find the detail information about specifications and dimensions on part number 0832108.

Tech Support