Panel feed-through SACC-DSI-MS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1542745
1542758
1551820
1551833
1551862
1552968
1552997
1553048
1553459
1553873
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Number of pins

12.83 €

20 82 Days 460 V AC5

18.37 €

20 82 Days 230 V AC8

11.62 €

20 56 Days 4250 V AC4

12.41 €

20 56 Days 460 V AC5

20.22 €

20 7 Days 230 V AC8

14.04 €

20 56 Days 460 V AC5

22.07 €

20 56 Days 230 V AC8

14.57 €

20 82 Days 460 V AC5

12.25 €

20 82 Days 4250 V AC4

20.33 €

20 82 Days 230 V AC8

Loading...

  1. 1

Basic information

Protection function (environmentally resistant) IP67 Coding A Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug, mount Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support