Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270401
Product size (length)(mm) | 29.1 | Product size (width)(mm) | 22 | Colour | Grey |
---|---|---|---|---|---|
Accessory type (connectors) | Flanged cover | Type (misc.) | For the direct mounting at the bottom | Industrial goods | Yes |
This page is Flange Cover DF-PTMC-U, part number 3270401.
You can find the detail information about specifications and dimensions on part number 3270401.