Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1559631
Part Number
|
---|
1559631 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Outside diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Connection (components) | Thread type connection side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.50 € | 4 | 7 Days | 1.5 | 30 | 1.05 | 0.14 | -25 - +85 | 12 | Quick-connect | M12 |
Loading...
Connection direction | straight | IP rating | IP67 | Coding | A |
---|---|---|---|---|---|
Connection side A (sensors/actuators) | M12 socket, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-FS, part number 1559631.
You can find the detail information about specifications and dimensions on part number 1559631.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Outside diameter(mm)
Connector cross section(mm²)
Temperature range(°C)
Number of pins
Connection (components)
Thread type connection side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1543029 |
1543045 |
1559644 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Outside diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Connection (components) | Thread type connection side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.80 € | 14 | 7 Days | 4 | 250 | - | 0.75 (max) | - | 4 | Screw terminal | M12 | |||
16.85 € | 11 | 7 Days | 4 | 60 | - | 0.75 (max) | - | 5 | Screw terminal | M12 | |||
53.09 € | 4 | 33 Days | 1.5 | 30 | 1.05 | 0.14 | -25 - +85 | 17 | Quick-connect | - |