Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1403784
Part Number
|
---|
1403784 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | IP rating | AWG | Cable diameter (mm) | Product size (dia.) (mm) | Product size (length) (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Case material | Contact material | Seal type | Standards | Type (misc.) | Leading contact (PE) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.73 € | 12 | 7 Days | 7 | 150 | - | 16 - 14 | 11 - 6 | 39.1 | 87.8 | 2.5 (max) | -40 - +85 | 4 + PE | - | PA | CuZn, tin-plated | Screw-type locking | following UL 94 PA VO · UL-/ CSA | - | Yes |
Loading...
Connection angle(°) | 180 | Colour | Black | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connector type | Wire connector | Connector type (category) | Bullet connector | Series (connectors) | QUICKON |
This page is QUICKON cable connector, part number 1403784.
You can find the detail information about specifications and dimensions on part number 1403784.
Configure
Basic Attributes
IP rating
Nominal current (details)(A)
Type (misc.)
Nominal current(A)
Nominal voltage(V)
AWG
Cable diameter(mm)
Product size (dia.)(mm)
Product size (length)(mm)
Connector cross section(mm²)
Temperature range(°C)
Number of pins
Case material
Contact material
Seal type
Standards
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1403782 |
1403831 |
1403834 |
1403836 |
1403838 |
1641879 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | IP rating | AWG | Cable diameter (mm) | Product size (dia.) (mm) | Product size (length) (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Case material | Contact material | Seal type | Standards | Type (misc.) | Leading contact (PE) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.73 € | 12 | 19 Days | 7 | 150 | - | 16 - 14 | 9 - 14 | 39.1 | 87.8 | 2.5 (max) | -40 - +85 | 4 + PE | - | PA | CuZn, tin-plated | Screw-type locking | following UL 94 PA VO · UL-/ CSA | - | Yes | |||
11.67 € | 16 | 19 Days | 20 | 690 | [Available] IP69K | 16 - 14 | 9 - 16 | - | - | 2.5 (max) | -25 - +85 | 4 + PE | - | - | Silver plated | - | - | - | Yes | |||
11.67 € | 16 | 7 Days | 7 | 250 | [Available] IP69K | 16 - 14 | 6 - 11 | - | - | 2.5 (max) | -40 - +85 | 4 + PE | - | PA | - | Screw-type locking | following UL 94 PA VO · UL-/ CSA | - | Yes | |||
16.21 € | 12 | 7 Days | 7 | 250 | [Available] IP69K | 16 - 14 | 9 - 16 | - | - | 1-2.50 | -40 - +85 | 4 + PE | - | PA | CuZn, tin-plated | Screw-type locking | following UL 94 PA VO · UL-/ CSA | - | Yes | |||
16.21 € | 12 | 7 Days | 20 | 690 | [Available] IP69K | 16 - 14 | 6 - 11 | - | - | 1-2.50 | -40 - +85 | 4 + PE | - | PA | CuZn, tin-plated | Screw-type locking | following UL 94 PA VO · UL-/ CSA | - | Yes | |||
10.20 € | 18 | 7 Days | 5 | 500 | [Available] IP69K | 24 - 22 | 3.5 - 6 | - | - | 0.14-0.34 | -25 - +80 | 4 | 5 | PA | CuZn, tin-plated | Screw-type locking | following UL 94 PA VO · UL-/ CSA | Cable connector | No |