Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405401
Part Number
|
---|
1405401 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | IP rating | AWG | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Contamination level | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Case material | Contact material | Compatible with (details) | Connection (components) | Connector type | DIN connector features | Seal type | Series (connectors) | Standards | Type (misc.) | Leading contact (PE) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.17 € | 3 | 7 Days | 16 | 400 | [Available] IP69K | 16 - 14 | 6 - 11 | 180 | 1-2.50 | 3 | -25 - +80 | 4 + PE | 20 | 690 | PA | CuZn, tin-plated | Rigid and flexible leads | Cut & Clip | T splitter | 3 QUICKON nuts | Screw locking | QUICKON | following UL 94 PA VO · UL-/ CSA | 3 QUICKON nuts included | Yes |
Loading...
Colour | Black | Connector type (category) | Bullet connector splitter |
---|
This page is T-distributor QUICKON, part number 1405401.
You can find the detail information about specifications and dimensions on part number 1405401.
Configure
Basic Attributes
IP rating
Nominal current(A)
Nominal voltage(V)
AWG
Cable diameter(mm)
Connection angle(°)
Connector cross section(mm²)
Contamination level
Temperature range(°C)
Number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Case material
Contact material
Compatible with (details)
Connection (components)
Connector type
DIN connector features
Seal type
Series (connectors)
Standards
Type (misc.)
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1405402 |
1405404 |
1411414 |
1411415 |
1411416 |
1411417 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | IP rating | AWG | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Contamination level | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Case material | Contact material | Compatible with (details) | Connection (components) | Connector type | DIN connector features | Seal type | Series (connectors) | Standards | Type (misc.) | Leading contact (PE) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.49 € | 3 | 7 Days | 20 | 125 | [Available] IP69K | - | - | 180 | 2.5 (max) | - | -25 - +85 | - | - | - | - | - | - | IDC | - | - | - | QUICKON | - | - | - | |||
68.85 € | 3 | 19 Days | 20 | 690 | [Available] IP69K | 16 - 14 | 9 - 16 | 180 | 2.5 (max) | - | -25 - +85 | 4 + PE | - | - | - | Silver plated | - | IDC | - | - | - | QUICKON | - | - | Yes | |||
86.80 € | 3 | 7 Days | 40 | - | [Available] IP66 | 14 -10 | 9 - 14 mm | - | 2.5-6 | - | - | 4 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes | |||
86.80 € | 3 | 7 Days | 40 | - | [Available] IP66 | 14 -10 | 12 - 20 mm | - | 2.5-6 | - | - | 4 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes | |||
82.47 € | 3 | 7 Days | 40 | - | [Available] IP66 | 14 -10 | 9 - 14 mm | - | 2.5-6 | - | - | 4 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes | |||
82.47 € | 3 | 7 Days | 40 | - | [Available] IP66 | 14 -10 | 12 - 20 mm | - | 2.5-6 | - | - | 4 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes |