T-distributor QUICKON (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1414711
1414712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
IP rating AWG Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Contamination level Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Case material Contact material Compatible with (details) Connection (components) Connector type DIN connector features Seal type Series (connectors) Standards Type (misc.) Leading contact (PE)

50.90 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

56.92 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

Loading...

  1. 1

Basic information

Colour Black Connector type (category) Bullet connector splitter

Tech Support