Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1414709 |
1414710 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | IP rating | AWG | Cable diameter (mm) | Connection angle (°) | Connector cross section (mm²) | Contamination level | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Case material | Contact material | Compatible with (details) | Connection (components) | Connector type | DIN connector features | Seal type | Series (connectors) | Standards | Type (misc.) | Leading contact (PE) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.12 € | 4 | 7 Days | 17.5 | - | [Available] IP66 | - | 10 - 13 mm | - | 0.50-1.5 | - | - | 3 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes | |||
57.97 € | 4 | 7 Days | 17.5 | - | [Available] IP66 | - | 10 - 13 mm | - | 0.50-1.5 | - | - | 3 + PE | - | - | PA | Copper | - | Cut & Clip | - | - | QUICKON | QPD | - | - | Yes |
Loading...
Colour | Black | Connector type (category) | Bullet connector splitter |
---|
Configure
Basic Attributes
Nominal voltage(V)
IP rating
AWG
Connection angle(°)
Contamination level
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage (details)(V)
Compatible with (details)
Connector type
DIN connector features
Standards
Type (misc.)
Nominal current(A)
Cable diameter(mm)
Connector cross section(mm²)
Number of pins
Case material
Contact material
Connection (components)
Seal type
Series (connectors)
Leading contact (PE)
Filter by standard shipping days
Optional Attributes