Y distributor SAC-3P (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1523968
1523971
1523984
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Number of pins Connection side B (sensors/actuators)

26.56 €

10 7 Days 484M12 socket, straight

26.56 €

10 7 Days 484M12 socket, straight

26.56 €

10 7 Days 603M8 socket, straight

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction Y-shaped IP rating IP67
Temperature range(°C) -25 - +90 Colour Green Contact material CuZn
Coding A Contact surface Ni/Au Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, straight Connector standard Sensor connector Connector type Adapter
Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter Industrial goods Yes

Tech Support