Contact insert-SACC-CI-M12FS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1528536

Part Number
1528536
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.92 €

100 7 Days

Loading...

  1. 1

Basic information

IP rating IP67 Number of pins 5 Contact material CuZn
Coding A Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Contact insert-SACC-CI-M12FS, part number 1528536.
You can find the detail information about specifications and dimensions on part number 1528536.

Tech Support