Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1511857
Part Number
|
---|
1511857 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection | Connection direction | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.09 € | 5 | 7 Days | 2 | 30 | Screws | [Straight] straight | 6 - 8 | 0.25-0.50 | -40 - +85 | 8 | 2 | 30 | - | - | Screws | Customisable | Sensor connector | Plug | M12-Pin, straight |
Loading...
IP rating | IP67 | Coding | A | Thread type connection side | M12 |
---|---|---|---|---|---|
Connection side A (sensors/actuators) | M12 plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Field Attachable Plug Connector SACC, Plug straight M12, shielded, part number 1511857.
You can find the detail information about specifications and dimensions on part number 1511857.
Configure
Basic Attributes
Connection direction
Contact material
Contact surface
Nominal current(A)
Nominal voltage(V)
Connection
Cable diameter(mm)
Connector cross section(mm²)
Temperature range(°C)
Number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Connection side B (sensors/actuators)
Connector standard
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1403854 |
1424658 |
1501540 |
1693416 |
1693830 |
1694266 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection | Connection direction | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.16 € | 5 | 7 Days | 4 | 60 | - | - | - | - | - | 5 | - | - | CuZn | Au | Screws | - | - | - | - | |||
22.57 € | 9 | 7 Days | 4 | 60 | - | [Straight] straight | - | 0.50 (max) | -40 - +85 | 5 | - | - | - | - | Spring-loaded terminal | Customisable | Sensor connector | Plug | - | |||
25.63 € | 8 | 7 Days | 4 | 60 | Screws | [Straight] straight | 6 - 8 | 0.25-0.75 | -40 - +85 | 4 | 4 | 250 | - | - | Screws | Customisable | Sensor connector | Plug | M12 - Pen, straight | |||
29.16 € | 7 | 7 Days | 4 | 60 | Screws | [Straight] straight | 4–6 | 0.25-0.75 | -40 - +85 | 5 | 4 | 60 | - | - | Screws | Customisable | Sensor connector | Plug | M12-pin, straight | |||
25.63 € | 8 | 7 Days | 4 | 60 | Screws | [Straight] straight | 4–6 | 0.25-0.75 | -40 - +85 | 4 | 4 | 250 | - | - | Screws | Customisable | Sensor connector | Plug | M12 pen straight | |||
29.05 € | 7 | 7 Days | 4 | 60 | Screws | [Straight] straight | 6 - 8 | 0.25-0.75 | -40 - +85 °C | 5 | 4 | 60 | - | - | Screws | Customisable | Sensor connector | Plug | M12-pin, straight |