Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1681143
Part Number
|
---|
1681143 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection | Connection direction | IP rating | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.80 € | 14 | 7 Days | 250 | Screws | [Angle] right angle | [Available] IP67 | 4–6 | 0.25-0.75 | -40 - +85 | 4 | 4 | 250 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-socket, angled |
Loading...
Nominal current(A) | 4 | Coding | A | Thread type connection side | M12 |
---|---|---|---|---|---|
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Field Attachable Plug Connector SACC, Socket angled M12, part number 1681143.
You can find the detail information about specifications and dimensions on part number 1681143.
Configure
Basic Attributes
Connection direction
IP rating
Contact material
Contact surface
Nominal voltage(V)
Connection
Cable diameter(mm)
Connector cross section(mm²)
Temperature range(°C)
Number of pins
Nominal current (details)(A)
Nominal voltage (details)(V)
Connection (components)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1424653 |
1424656 |
1424690 |
1424694 |
1662984 |
1681499 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Connection | Connection direction | IP rating | Cable diameter (mm) | Connector cross section (mm²) | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact material | Contact surface | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.48 € | 15 | 7 Days | 60 | - | [Angle] right angle | [Available] IP65 | - | 0.50 (max) | -40 - +85 | 5 | - | - | - | - | Spring-loaded terminal | M12 socket, right angle | Customisable | Sensor connector | Socket | - | |||
10.82 € | 17 | 7 Days | 250 | - | - | [Available] IP65 | - | - | - | 4 | - | - | CuSn | Ni/Au | Push-in connector | M12 plug, straight | - | - | - | - | |||
12.48 € | 15 | 7 Days | 60 | - | - | [Available] IP65 | - | - | - | 5 | - | - | CuSn | Ni/Au | Push-in connector | - | - | - | - | - | |||
10.82 € | 17 | 7 Days | 250 | - | - | [Available] IP65 | - | - | - | 4 | - | - | CuSn | Ni/Au | Push-in connector | - | - | - | - | - | |||
16.85 € | 11 | 7 Days | 60 | Screws | [Angle] right angle | [Available] IP67 | 4–6 | 0.25-0.75 | -40 - +85 | 5 | 4 | 60 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-Socket, angled | |||
16.85 € | 11 | Quote | 60 | Screws | [Angle] right angle | [Available] IP67 | 6 - 8 | 0.25-0.75 | -40 - +85 | 5 | 4 | 60 | - | - | Screws | M12 socket, right angle | Customisable | Sensor connector | Socket | M12-Socket, bent |