Flush-type connector SACC-DSI, M8 Plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424244

Part Number
1424244
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.05 €

20 Quote

Loading...

  1. 1

Basic information

Nominal current(A) 2 Nominal voltage(V) 30 Connection direction mount
IP rating IP67 Number of pins 6 Coding A
Connection (components) Open end cable Thread type connection side M8 Connection side A (sensors/actuators) Cable, open end
Connection side B (sensors/actuators) M8 plug, built-in Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-DSI, M8 Plug, part number 1424244.
You can find the detail information about specifications and dimensions on part number 1424244.

Tech Support