Flush-type connector SACC-SQ, plug, M12, B-coded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1456459

Part Number
1456459
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.79 €

20 56 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction mount
IP rating IP20 Outside diameter(mm) 1.20 Connector cross section(mm²) 0.34 (max)
Number of pins 5 Coding B Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

This page is Flush-type connector SACC-SQ, plug, M12, B-coded, part number 1456459.
You can find the detail information about specifications and dimensions on part number 1456459.

Tech Support