Sensor / actuator terminal block DOKD【50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3011054

Part Number
3011054
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

534.55 €

50 Pieces Per Package

1 pack Available 12 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 5 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Contamination level 3 Nominal voltage(V) 250 Nominal current(A) 24
No. of rows 3 Product size (height)(mm) 54.5 Product size (length)(mm) 63
Product size (width)(mm) 6.2 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Proximity switch/actuator terminal Insulation material PA
Industrial goods Yes

This page is Sensor / actuator terminal block DOKD, part number 3011054.
You can find the detail information about specifications and dimensions on part number 3011054.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360