Shunt terminal array PTMC 1,5-2 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3270302
3270303
3270430
3270431
3270432
3270433
3270434
3270437
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

1.96 €

100 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 11 Connector cross section (fixed)(mm²) 0.14 - 1.50
Connector cross-section (flexible)(mm²) 0.14 - 1.50 Nominal voltage(V) 500 Nominal current(A) 17.5
No. of rows 1 Pins per row 4 Product size (height)(mm) 30
Product size (length)(mm) 8.6 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Shunt terminal array

Tech Support