Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3049233
Color | Grey | Connector cross-section (flexible)(mm²) | 0.10 - 6 | No. of rows | 1 |
---|---|---|---|---|---|
Connection (components) | Bolt fixings | Connector type (category) | Sensor offset N terminal |
This page is Test disconnect terminal block RTO, part number 3049233.
You can find the detail information about specifications and dimensions on part number 3049233.
Configure
Basic Attributes
Optional Attributes