Test disconnect terminal block UT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3070121
3070134
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Flammability rating Connector type (category) Industrial goods

8.32 €

50 7 Days 28.20.2 - 100.2 - 1010004154.372.68.2V0N terminalYes

7.68 €

50 7 Days --0.20 - 100.20 - 10------Sensor offset N terminal-

Loading...

  1. 1

Basic information

Color Grey AWG 24 - 8 No. of rows 1
Stripping length(mm) 12(max.) Connection (components) Screws

Tech Support