Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3047730
Color | Blue | Clamp width(mm) | 16 | Connector cross section (fixed)(mm²) | 1.50 - 50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 1.50 - 50 | Nominal voltage(V) | 1000 | Nominal current(A) | 125 |
No. of rows | 1 | Pins per row | 2 | Product size (height)(mm) | 65.1 |
Product size (length)(mm) | 61.2 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity |
This page is Through terminal UK 35 IB, part number 3047730.
You can find the detail information about specifications and dimensions on part number 3047730.