Manufacturer part number: 3012300
Brand: PHOENIX CONTACT
Price: 370.57 €
Delivery time: 7 Days
Total number of pins: 8 Pole
Product size (length): 105.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3012300
Part Number
|
---|
3012300 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|
370.57 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 8 | 105.6 |
Loading...
Color | Grey | AWG | 26 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | Nominal voltage(V) | 250 |
Nominal current(A) | 10 | No. of rows | 4 | Product size (height)(mm) | 59 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Multiport terminal | Industrial goods | Yes |
This page is Multi-level terminal block PT 2,5-4L, part number 3012300.
You can find the detail information about specifications and dimensions on part number 3012300.
Part Number |
---|
3012310 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|
420.87 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 12 | 125 |