Plug SPB 2,5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3040106
3040119
3040122
3040135
3040143
3040151
3040177
3040180
3040193
3040232
3040711
3040724
3043103
3043116
3043129
3043132
3043145
3043158
3043161
3043174
3043187
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.43 €

150 7 Days Grey

2.43 €

100 7 Days Grey

3.37 €

100 7 Days Grey

4.35 €

50 7 Days Grey

5.31 €

50 7 Days Grey

6.27 €

50 7 Days Grey

8.23 €

25 7 Days Grey

9.17 €

25 7 Days Grey

10.15 €

25 7 Days Grey

14.14 €

20 21 Days Grey

1.43 €

150 21 Days Green-yellow

1.43 €

150 21 Days Blue

1.43 €

150 7 Days Grey

1.43 €

150 21 Days Blue

1.43 €

150 7 Days Green-yellow

1.43 €

150 7 Days Grey

1.43 €

150 7 Days Blue

1.43 €

150 7 Days Green-yellow

1.43 €

150 7 Days Grey

1.43 €

150 21 Days Blue

1.43 €

150 7 Days Green-yellow

Loading...

  1. 1

Basic information

AWG 28 - 14 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.50
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 24
Product size (width)(mm) 5.2 Stripping length(mm) 10(max.) Connection (components) Pull spring
Insulation class I Industrial goods Yes

Tech Support