Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3008054
Total number of pins(Pole) | 4 | Color | Blue | AWG | 18 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 30.1 | Connector cross section (fixed)(mm²) | 0.75 - 35 | Connector cross-section (flexible)(mm²) | 0.75 - 35 |
Contamination level | 3 | Nominal voltage(V) | 630 | Nominal current(A) | 125 |
No. of rows | 1 | Product size (height)(mm) | 62 | Product size (length)(mm) | 50 |
Product size (width)(mm) | 30.1 | Stripping length(mm) | 16(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | PG terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Ground modular terminal block UK 35-PE / N, part number 3008054.
You can find the detail information about specifications and dimensions on part number 3008054.