Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3048195
Part Number
|
---|
3048195 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.28 € | 10 | 7 Days | 4 - 3 | 25 | 25 - 95 | 25 - 95 | - | 232 | 90.3 | 83 | 25 | 30(max.) | V2 | - |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Connection (components) | Screws | Connector type (category) | Tripleport PG terminal | Industrial goods | Yes |
This page is Ground modular terminal block USLKG, part number 3048195.
You can find the detail information about specifications and dimensions on part number 3048195.
Configure
Basic Attributes
Contamination level
Insulation material
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0441025 |
0441083 |
0441106 |
0442011 |
0442082 |
3074143 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 541.11 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 6.2 | 0.2 - 4 | 0.2 - 2.5 | 3 | - | 42 | 42.5 | 6.2 | 7(max.) | V2 | PA | |
- | 381.51 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 2.5 | 3 | - | 47 | 42.5 | 5.2 | 8(max.) | V0 | PA | |
- | 409.93 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 2.5 | 3 | - | 47 | 42.5 | 5.2 | 8(max.) | V0 | PA | |
- | 600.13 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 8 | 8.2 | 0.5 - 10 | 0.5 - 6 | 3 | - | 47 | 42.5 | 8.2 | 10(max.) | V0 | PA | |
- | 348.72 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 20 - 8 | 10.2 | 0.5 - 16 | 0.5 - 10 | 3 | - | 47 | 42.5 | 10.2 | 10(max.) | V0 | PA | |
796.89 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 8 - 2 | 16 | 10 - 35 | 10 - 35 | - | 125 | 62 | 53.4 | 16 | 16(max.) | V0 | PA |