High-current terminal block UKH【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3009053
3009105
3010136
3213140
3244601
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connector type (category)

169.43 €

10 Pieces Per Package

1 pack Available 7 Days Grey6 - 22016 - 7025 - 5015083.570.52024(max.)High power terminal

163.96 €

10 Pieces Per Package

1 pack Available 7 Days Blue6 - 22016 - 7025 - 5015075.870.52024(max.)Continuity

89.32 €

3 Pieces Per Package

1 pack Available 7 Days Blue4 - 32525 - 9535 - 9523290832533(max.)Continuity

25.56 €

10 7 Days Grey4 - 320.316 - 9525 - 7019278.370.520.324(max.)High power terminal

25.56 €

10 7 Days Blue4 - 320.316 - 9525 - 7019278.370.520.324(max.)High power terminal

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Nominal voltage(V) 1000 No. of rows 1
Flammability rating V0 Connection (components) Screws Industrial goods Yes

Tech Support