Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3009105
Part Number
|
---|
3009105 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.49 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | Blue | 6 - 2 | 20 | 16 - 70 | 25 - 50 | 150 | 75.8 | 70.5 | 20 | 24(max.) | Continuity |
Loading...
Total number of pins(Pole) | 2 | Nominal voltage(V) | 1000 | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Industrial goods | Yes |
This page is High-current terminal block UKH, part number 3009105.
You can find the detail information about specifications and dimensions on part number 3009105.
Configure
Basic Attributes
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3009053 |
3010136 |
3213140 |
3244601 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connector type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | Grey | 6 - 2 | 20 | 16 - 70 | 25 - 50 | 150 | 83.5 | 70.5 | 20 | 24(max.) | High power terminal | ||
89.32 € | 3 Pieces Per Package | 1 pack | Available | 4 Days | Blue | 4 - 3 | 25 | 25 - 95 | 35 - 95 | 232 | 90 | 83 | 25 | 33(max.) | Continuity | ||
25.56 € | 10 | 7 Days | Grey | 4 - 3 | 20.3 | 16 - 95 | 25 - 70 | 192 | 78.3 | 70.5 | 20.3 | 24(max.) | High power terminal | ||||
25.56 € | 10 | 7 Days | Blue | 4 - 3 | 20.3 | 16 - 95 | 25 - 70 | 192 | 78.3 | 70.5 | 20.3 | 24(max.) | High power terminal |