Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3244559
Part Number
|
---|
3244559 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.85 € | 100 | 7 Days | Orange | 7 | 0.20 - 4 | 0.20 - 2.50 | 250 | 20 | 2 | 1 | 41.5 | 74.4 |
Loading...
Flammability rating | V0 | Connection (components) | Push-lock spring terminal | Connector type (category) | Proximity switch/actuator terminal |
---|
This page is Initiator / actuator term PTIO 1,5 / S / 4, part number 3244559.
You can find the detail information about specifications and dimensions on part number 3244559.
Configure
Basic Attributes
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3244452 |
3244465 |
3244466 |
3244517 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 100 | 85 Days | Grey | 3.5 | 0.14 - 1.50 | 0.14 - 1.50 | 250 | 13.5 | 4 | 2 | 41.5 | 90.8 | |||
4.62 € | 50 | 88 Days | Grey | 3.5 | 0.14 - 1.50 | 0.14 - 1.50 | 250 | 13.5 | 4 | 2 | 41.5 | 90.8 | |||
8.02 € | 50 | 88 Days | Grey | 1.5 | 60 (max.) | - | 1.5 | 0.14 | - | - | 0.14 | 0.14 | |||
6.39 € | 50 | 22 Days | Grey | 3.5 | 0.14 - 1.50 | 0.14 - 1.50 | 250 | 13.5 | 4 | 2 | 41.5 | 90.8 |