Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213951
Part Number
|
---|
3213951 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.91 € | 200 | 16 Days | 2 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 50.5 | 101 | 5.2 | 8-10 | Quick-connect | Industrial terminal block | - | No |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Flammability rating | V0 |
---|
This page is Installation level terminal block PTI 2,5, part number 3213951.
You can find the detail information about specifications and dimensions on part number 3213951.
Configure
Basic Attributes
Insulation material
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3213946 |
3213947 |
3213949 |
3213953 |
3213954 |
3213955 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.87 € | 100 | 70 Days | 5 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 48.6 | 101 | 5.2 | 8-10 | Quick-connect | PG terminal | - | No | |||
2.29 € | 100 | 78 Days | 3 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 50.5 | 101 | 5.2 | 8-10 | Quick-connect | Industrial terminal block | - | No | |||
2.45 € | 100 | 70 Days | 5 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 48.6 | 101 | 5.2 | 8-10 | Quick-connect | PG terminal | - | No | |||
1.87 € | 100 | 70 Days | 4 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 48.6 | 101 | 5.2 | 8-10 | Quick-connect | Industrial terminal block | - | No | |||
1.87 € | 100 | 70 Days | 4 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 50.5 | 101 | 5.2 | 8-10 | Quick-connect | Industrial terminal block | - | No | |||
4.08 € | 50 | 70 Days | 5 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 24 | 3 | 50.5 | 101 | 5.2 | 8-10 | Quick-connect | PG terminal | PA | No |