Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3213939 |
3213943 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 150 | Quote | - | - | 5.2 | 0.14 - 4 | 0.14 - 4 | 20 | - | 50.5 | 101 | - | - | Push-lock spring terminal | Industrial terminal block | - | - | ||
2.45 € | 100 | 21 Days | - | - | 5.2 | 0.14 - 4 | 0.14 - 4 | 20 | - | 50.5 | 101 | - | - | Push-lock spring terminal | Industrial terminal block | - | - |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Flammability rating | V0 |
---|
Configure
Basic Attributes
Total number of pins(Pole)
AWG
No. of rows
Product size (width)(mm)
Stripping length(mm)
Insulation material
Industrial goods
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Connection (components)
Connector type (category)
Filter by standard shipping days
Optional Attributes