Manufacturer part number: 3101016
Brand: PHOENIX CONTACT
Price: 289.68 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3101016
Total number of pins(Pole) | 2 | AWG | 24 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Contamination level | 3 |
Nominal voltage(V) | 400 | Nominal current(A) | 16 | No. of rows | 1 |
Product size (height)(mm) | 51.5 | Product size (length)(mm) | 46 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 7(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | Yes |
This page is Knife disconnect terminal block MTK, part number 3101016.
You can find the detail information about specifications and dimensions on part number 3101016.
Part Number |
---|
3101197 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|---|
289.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Blue |