Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205226
Part Number
|
---|
3205226 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.07 € | 50 | 96 Days | 2 | Blue | 20 - 14 | 6.2 | 0.5 - 2.5 | 0.5 - 2.5 | 20 | - | 42.8 | 82.5 | 6.2 | Yes |
Loading...
Nominal voltage(V) | 400 | No. of rows | 1 | Flammability rating | V0 |
---|---|---|---|---|---|
Connection (components) | Quick-connect | Connector type (category) | N terminal | Insulation material | PA |
This page is Knife disconnect terminal block QTC, part number 3205226.
You can find the detail information about specifications and dimensions on part number 3205226.
Configure
Basic Attributes
Nominal current (details)(A)
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3050407 |
3205103 |
3206487 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.56 € | 50 | 7 Days | 3 | Grey | 22 - 16 | 5.2 | 0.25 - 1.5 | 0.25 - 1.5 | 17.5 | - | 39.3 | 94 | 5.2 | Yes | |||
4.75 € | 50 | 7 Days | 2 | Grey | 22 - 16 | 5.2 | 0.25 - 1.5 | 0.25 - 1.5 | 17.5 | 16 | 39.3 | 76.4 | 5.2 | No | |||
5.07 € | 50 | 7 Days | 2 | Grey | 20 - 14 | 6.2 | 0.5 - 2.5 | 0.5 - 2.5 | 20 | - | 39.3 | 82.5 | 6.2 | Yes |