Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3048580
Part Number
|
---|
3048580 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.87 € | 10 | 75 Days | 2 | 16 - 4 | 18 | 1.5 - 25 | 1.5 - 25 | 600 | 18 | 12(max.) | - | Fuse serial terminal | PA | Yes |
Loading...
Color | Black | Nominal current(A) | 32 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 65.5 | Product size (length)(mm) | 81 | Connection (components) | Screws |
This page is Fuse modular terminal block UK 10,3-CC HESI, part number 3048580.
You can find the detail information about specifications and dimensions on part number 3048580.
Configure
Basic Attributes
Flammability rating
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Product size (width)(mm)
Stripping length(mm)
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3048593 |
3048603 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connector type (category) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.07 € | 5 | 7 Days | - | - | 36 | 1.50 - 25 | 1.50 - 25 | 690 | - | - | V0 | Fuse box feed-trough terminal | - | - | |||
64.06 € | 3 | 7 Days | 2 | 16 - 4 | 54 | 1.5 - 25 | 1.5 - 25 | 690 | 54 | 12(max.) | V0 | Fuse serial terminal | PA | Yes |