Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3005688
Part Number
|
---|
3005688 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Operating voltage (range) | Nominal current (details) (A) | Product size (width) (mm) | Stripping length (mm) | Compatible with (details) | Flammability rating | Connector type (category) | Material | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
912.77 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 20 - 6 | 0.5 - 16 | 0.5 - 16 | 3 | - | - | 12 | 11(max.) | - | V2 | Fuse serial terminal | - | PA | Yes |
Loading...
Color | Black | Clamp width(mm) | 12 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
Nominal current(A) | 10 | No. of rows | 1 | Product size (height)(mm) | 57.2 |
Product size (length)(mm) | 62 | Connection (components) | Screws |
This page is Fuse modular terminal block UK 10-DREHSI, part number 3005688.
You can find the detail information about specifications and dimensions on part number 3005688.
Configure
Basic Attributes
Operating voltage (range)
Nominal current (details)(A)
Compatible with (details)
Material
Total number of pins(Pole)
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3005109 |
3073953 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Operating voltage (range) | Nominal current (details) (A) | Product size (width) (mm) | Stripping length (mm) | Compatible with (details) | Flammability rating | Connector type (category) | Material | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.75 € | 1 | 3 Days | 2 | 20 - 6 | 0.5 - 16 | 0.5 - 16 | - | 250 max. | 6.3 | 12 | 11(max.) | 5x20 mm fuses with or without identification marks | V0 | Fuse serial terminal | Insulated polyamide 6.6 housing | PA | No | |||
19.87 € | 50 | 7 Days | - | - | 0.50 - 16 | 0.50 - 16 | - | - | - | - | - | - | V2 | Fuse box feed-trough terminal | - | - | - |